Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 14 Motor, Flanged Nut BSR08025TXR-0150-RSN-140-NNN-N
Miniature Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. This is a unique combination of compact design and high performance, including a NEMA 14 motor. It features a flanged nut for easy installation, suited for high-precision applications where space and efficiency are key.
- A specialized unit in the miniature metric ball screw lineup.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Installation-friendly flanged nut.
- Static axial load capacity up to 2.144 kN.
- Comes standard without preload; preload option for superior performance.
- Selection includes various machined journals and end designs.
- Available in assembled form, with an option for component delivery.
- Custom design services available to fulfill specific requirements.
