Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Cylindrical Nut BSR08025TXR-0250-CSN-171-NNN-N
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed.
- Miniature metric ball screw series component.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
- Includes a NEMA 17 motor.
- Designed with a compact cylindrical-style nut.
- Up to 2.144 kN static axial load support.
- No preload as standard; option for preload available.
- Selection of machined journals and end supports
- Custom design options for specific applications




