Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Cylindrical Nut BSR08025TXR-0250-CSN-140-NNN-N
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor.
- Integral part of the miniature metric ball screw lineup.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Cylindrical-style nut for a smaller assembly footprint.
- Capable of handling a static axial load of up to 2.144 kN.
- Standard no preload; option for added preload.
- Available with different machined journals.
- Comes fully assembled, with an option for disassembly.
- Customizable for specific operational needs.




