Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 17 Motor, Flanged Nut BSR08025TXR-0150-RSN-171-NNN-N

Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. Designed for compact applications. Includes a NEMA 17 single stack motor. Features a flanged nut for straightforward integration, ideal for scenarios requiring precise linear motion. The assembly is delivered fully constructed.

  • Specialized unit within the miniature metric ball screw lineup.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
  • Includes a NEMA 17 single stack motor.
  • Flanged nut for ease of installation and removal.
  • Can handle static axial loads up to 2.144 kN.
  • Standard without preload; preload version for tighter control.
  • Available with a range of machined journals and end configurations.
  • Customizable to specific application requirements.
$281.15
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link