Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 14 Motor, Flanged Nut BSR08025TXR-0150-RSN-140-NNN-N

Miniature Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. This is a unique combination of compact design and high performance, including a NEMA 14 motor. It features a flanged nut for easy installation, suited for high-precision applications where space and efficiency are key.

  • A specialized unit in the miniature metric ball screw lineup.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
  • Includes a NEMA 14 motor.
  • Installation-friendly flanged nut.
  • Static axial load capacity up to 2.144 kN.
  • Comes standard without preload; preload option for superior performance.
  • Selection includes various machined journals and end designs.
  • Available in assembled form, with an option for component delivery.
  • Custom design services available to fulfill specific requirements.
$299.70
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link