Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 17 Motor, Cylindrical Nut BSR08025TXR-0150-CSN-171-NNN-N
Miniature ball screw actuator features an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed.
- Miniature metric ball screw assembly.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
- Includes a single stack NEMA 17 motor.
- Compact cylindrical-style nut for streamlined assembly.
- Static axial load capability up to 2.144 kN.
- Available with no preload; option for preload to enhance rigidity.
- Standard and special machined journals available
- Customization available for unique requirements




