Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0250-RSN-171-NNN-N
Ball Screw Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm, including a NEMA 17 single stack motor. The flanged nut enhances ease of use, ensuring high precision in compact applications. The assembly is delivered fully constructed.
- Integral to the miniature metric ball screw motor series.
- Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 17 single stack motor.
- Installation-friendly flanged nut.
- Static axial load capacity up to 2.144 kN.
- Standard setup includes no preload; option for preload to improve rigidity.
- Selection of standard and special machined journals.
- Custom design options to accommodate specific operational needs.
