Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0801ATXR-0250-CNS-171-NNN-N

Miniature ball screw linear actuator with a cylindrical nut, 8mm screw diameter, 1mm lead, 250mm length, and a NEMA 17 single-stack motor. The cylindrical nut and compact motor suit space-limited applications. The unit is delivered fully assembled.

  • Integrated into the miniature metric ball screw lineup.
  • Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
  • Includes a single stack NEMA 17 motor.
  • Efficient, compact design with cylindrical-style nut.
  • Handles up to 2.144 kN in static axial load.
  • Standard setup includes no preload, with preload available.
  • Fixed and floating end support options
  • Customization options to suit specific demands.

Available Lengths:

$249.61
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased