Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0150-RSN-140-NNN-N
Ball screw linear actuator with an 8mm screw diameter, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut makes mounting simple, supporting high precision and efficiency in limited space environments. The assembly is delivered fully constructed.
- Component of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 1 mm; Length: 150 mm.
- Includes a NEMA 14.
- Easy-to-install flanged nut.
- Static axial load capacity of up to 2.144 kN.
- No preload as standard, with an option for increased rigidity.
- Standard and special machined journals available.
- Both fixed and floating end blocks offered.
- Customization available upon request.
