Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0250-RSN-140-NNN-N
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm. This is part of our premium miniature ball screw motor series. Includes a NEMA 14 motor, enhancing linear motion capabilities in compact settings. The flanged nut offers easy assembly, making it ideal for precision applications with spatial limitations.
- Essential to the miniature metric ball screw collection.
- Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Flanged nut for simplified installation.
- Supports up to 2.144 kN in static axial load.
- Standard no preload; option for preload available.
- Various machined journals and end support options.
- Assembled by default, with a kit version available.
- Customizable to meet specific operational requirements.




