Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0801ATXR-0250-CSN-171-NNN-N
Ball Screw Series compact, high-performance linear actuator with a cylindrical nut, a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Includes a single stack NEMA 17 motor, ensuring optimal performance in tight spaces. The assembly is delivered fully constructed.
- Integrated into the miniature metric ball screw lineup.
- Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
- Includes a single stack NEMA 17 motor.
- Efficient, compact design with cylindrical-style nut.
- Handles up to 2.144 kN in static axial load.
- Standard setup includes no preload, with preload available.
- Fixed and floating end support options
- Customization options to suit specific demands.




