Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 17 Motor, Cylindrical Nut BSR0801ATXR-0150-CSN-171-NNN-N
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack NEMA 17 motor. The assembly is delivered fully constructed.
- Part of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
- Includes a NEMA 17 motor
- Cylindrical Nut
- Compact assembly facilitated by cylindrical-style nut.
- Capable of withstanding static axial loads up to 2.144 kN.
- Standard model without preload; optional preload for greater precision.
- Includes options for both fixed and floating machined journals
- Custom design services for specialized application needs.




