Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0801ATXR-0150-CSN-140-NNN-N

Miniature metric ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed.

  • Part of the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead: 1 mm; Length: 150 mm.
  • Includes a NEMA 14 motor.
  • Compact design with cylindrical-style nut.
  • Up to 2.144 kN static axial load capacity.
  • Standard version has no preload; option for preload.
  • Comes with fixed or floating machined journals
  • Customizable according to specific needs
$265.71
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link