Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0250-RSN-140-NNN-N
Miniature Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. Includes a NEMA 14 motor and uses a flanged nut to facilitate easy installation and removal. Ideal for applications with spatial constraints. The assembly is delivered fully constructed.
- Part of the miniature metric ball screw motor series.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Flanged nut ensures ease of installation.
- Static axial load support up to 2.144 kN.
- Standard configuration includes no preload; preload option for enhanced accuracy.
- Variety in machined journals and end supports.
- Options for customization to meet unique project needs.
