Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0150-RSN-140-NNN-N
Linear Ball Screw actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Featuring a flanged nut and NEMA 14 motor, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. The assembly is delivered fully constructed.
- Integral to the miniature metric ball screw series.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Flanged nut for straightforward mounting.
- Capable of withstanding static axial loads up to 2.144 kN.
- No preload standard; option for preload available.
- Machined journals in standard and special designs.
- Offers both fixed and floating end blocks.
- Customizable configurations to fit specific applications.
