Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx150mm BSR0601ATXR-0150-RSN-080-NNN-N

Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This is designed to enhance the efficiency of compact applications. Featuring a flanged nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal for systems requiring precision in a small footprint.

  • Part of the miniature metric ball screw motor series.
  • Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
  • Compatible with NEMA 8 motors for precise control.
  • Flanged nut for easy mounting and removal.
  • Supports static axial loads up to 2.144 kN.
  • Standard model with no preload; option for preload to increase rigidity.
  • Available with standard and special machined journals.
  • Options for both fixed and floating end blocks.
  • Comes assembled, with an unassembled option available.
  • Customizable designs to accommodate specific requirements.
$305.84
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link