Ball Screw Linear Actuator w/ NEMA 8 Motor, Cylindrical Nut, 6mmx1mmx150mm BSR0601ATXR-0150-CSN-080-NNN-N

Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility with NEMA 08 motors.
  • Miniature metric ball screw motor.
  • Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
  • Compatible with NEMA 08 motor.
  • Cylindrical-style nut for compact assembly.
  • Supports static axial load up to 2.144 kN.
  • Available in standard (no preload) and preload options.
  • Offers standard and special machined journals.
  • Provided fully assembled, with unassembled option.
  • Customizable designs available on request.
$283.43
Configure Custom Features
Details
Dimensions
Videos
Resources

Product Details

Experience compact and efficient linear motion with the BSR0601ASRU-0150-CSN-080-NNN-N, part of our miniature metric ball screw motor series. Perfect for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility with NEMA 08 motors.

Features:
  • Miniature metric ball screw motor.
  • Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
  • Compatible with NEMA 08 motor.
  • Cylindrical-style nut for compact assembly.
  • Supports static axial load up to 2.144 kN.
  • Available in standard (no preload) and preload options.
  • Offers standard and special machined journals.
  • Provided fully assembled, with unassembled option.
  • Customizable designs available on request.

Product Dimensions

weightwidthlengthheight
0 lbs0 in0 in0 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link