Yoke-Type Cam Followers
Ways to Order
Yoke-Type Cam Followers are track roller bearings consisting of the roller wheel only, designed to mount on a separate shaft or pin within a yoke or housing rather than an integrated stud. This configuration suits applications where the mounting structure needs to be supported on both sides of the assembly for full axial load rating. Available sealed and unsealed, with grooved variants for added lubrication access, the line is offered in carbon steel, chrome-plated, and stainless steel from 0.432″–2″ outer diameters. High-carbon chrome bearing steel construction holds up in elevated operating environments (up to 275°F/135°C), and sealed designs retain lubrication while resisting contamination. Dimensionally interchangeable with standard cam yoke rollers, these bearings deliver smooth rolling contact along cam profiles or track surfaces in applications involving moderate loads and intermittent shock.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.