Adjustable-Depth Miniload ASRS Steel Telescopic Fork for Totes STF-AD Stroke: 1444mm
Adjustable-depth miniload ASRS telescopic fork for picking, placing, and positioning double-row totes from 200mm to 600mm wide in automated storage and retrieval systems. Designed for Miniload ASRS shuttle vehicles and tote-handling AGVs, the STF-AD accommodates mixed-size totes without hardware changes.
The bidirectional fork combines two PBC Linear SDP telescoping rails with a compact aluminum-alloy and formed-steel structure and position sensors. Its 1,444mm stroke allows extension and retraction from either side of the carriage, while rail guidance limits sag deflection to 18mm or less at full extension under a 50kg load.
The STF-AD is designed for integration with a customer-supplied actuation system. Order STF-AD-04 for the same adjustable-depth telescopic fork with two integrated 400W AC servo motors.
- Adjustable-depth miniload ASRS telescopic fork for automated tote storage/retrieval
- Handles double-row totes from 200mm to 600mm wide without hardware changes
- Designed for Miniload ASRS shuttle vehicles and tote-handling AGVs
- Bidirectional extension and retraction from either side of the carriage
- Two PBC Linear SDP telescoping rails provide guided extension and load support
- Applicable tote size: 600 × (200–600)mm
- Fork dimensions (L×W×H): 1,003 × 1,016 × 233mm
- Maximum stroke: 1,444mm
- Maximum no-load speed: 1.6m/s
- Maximum load capacity (Fy): 50kg
- Fork weight: 63.8kg
- Maximum sag deflection: ≤18mm at full extension
- Position sensors: 4
- Construction: Aluminum alloy and formed hardened steel
- Customer-supplied actuation required; motors not included
- Motorized STF-AD-04 version available with two integrated 400W AC servo motors
- Applications: Miniload ASRS, warehouse shuttles, tote AGVs and automated storage
- Standard lead time: Approximately 12 weeks