SRPD (Inch) Linear Shaft Support Rail Pre-Drilled

Low Profile Shaft Support Rail (Steel)

Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.

More About Low Profile Shaft Support Rail (Steel)

Low Profile Shaft Support Rail (Steel)

52 products
Close filters
52 products
Low Profile Steel Support Rail of 36" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$28.56
Pre-Drilled Low Profile Support Rail of 36" length, made for 1/2" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$57.04
Pre-Drilled Low Profile Support Rail of 24" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$40.45
Low Profile Steel Support Rail of 24" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$31.57
Pre-Drilled Low Profile Support Rail of 24" length, made for 1/2" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$38.02
Low Profile Steel Support Rail of 24" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$19.04
Pre-Drilled Low Profile Support Rail of 12" length, made for 3/4" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$22.64
Low Profile Steel Support Rail of 12" length, made for 3/4" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$17.41
Pre-Drilled Low Profile Support Rail of 12" length, made for 5/8" diameter linear shafts sold separately, crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD and Quote..
$20.23
Low Profile Steel Support Rail of 12" length, made for 5/8" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$15.79
Pre-Drilled Low Profile Linear Support Rail of 12" length, made for 1/2" diameter linear shafts sold separately. A support rail is a linear rail on top of which shafts can handle heavy loads without sagging or binding. This solid aluminum rail, made in the USA with advanced cold stamp manufacturing,..
$19.01
Low Profile Steel Support Rail of 12" length, made for 1/2" diameter linear shafts sold separately, undrilled and crafted from AISI C-1018 carbon steel with high strength and ductility. Features a 40% lower profile than standard rails. The pre-drilled variant has a PD in the part number. Consult Configuration CAD..
$9.52
52 products

Low Profile Shaft Support Rail (Steel)

52 products

Low Profile Linear Shaft Support Rails engineered to deliver full-length support for linear shafting while minimizing space constraints. Available in both inch and metric sizing options, these rails come in a standard 4-foot length and offer design flexibility through undrilled (non-slotted, solid) or pre-drilled configurations, allowing seamless integration into your custom setups. For extended applications, they can be easily end-joined to create longer continuous supports, and their innovative low-profile design—40% slimmer than traditional support rails—reduces overall footprint without sacrificing performance. Compatible with shaft diameters ranging from 0.5 inches to 3 inches (or 12 mm to 50 mm), these rails enable versatile mounting of shafting in either vertical or horizontal orientations, making them ideal for compact, high-precision linear motion systems in automation, robotics, and industrial environments.