Industrial Drawer Slide - Face Mount SDF43S-0930 Dust Resistant Size: 43mm Stroke: 966mm

Face mount industrial drawer slide, size 43, 930mm rail, 966mm stroke. The full-extension, heavy-duty SDF design mounts from the front and provides long-travel telescoping motion in a dust-resistant configuration for machinery, service panels, equipment access, and other industrial applications. Hardened steel construction with a zinc-plated finish provides strength and corrosion resistance, while ball-bearing carriage guidance supports smooth, controlled travel under load.

  • Face mount industrial drawer slide (front mounted)
  • Full-extension, heavy-duty design
  • Size 43 with 930mm rail length
  • Maximum stroke: 966mm
  • Maximum static load (Fy): 335N
  • Single-direction travel extends from the closed position in one direction; bidirectional travel, available via the custom configurator, extends from a central starting position in either direction.
  • Hardened steel: 56.5–60.5 HRC
  • Zinc-plated finish for corrosion resistance
  • Ball-bearing carriage guidance for smooth, controlled motion under load
  • Dust-resistant configuration
$1,286.64
This quantity could qualify for bulk pricing.
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
48.37 lbs43 mm930 mm44 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link