Rear Mount Industrial Drawer Slide SDB43S-1970MV Full-Extension, Width: 43mm Stroke: 2026mm

Rear mount industrial drawer slide, full extension, with 43mm profile width, 1970mm rail length, and up to 2026mm stroke. Part of the SDB back-mounted series, this heavy-duty steel slide provides long-travel telescoping motion from a rear mounting surface, with stroke that exceeds the individual rail length. Hardened steel construction and zinc plating provide strength and corrosion resistance, while precision ball bearing guidance supports smooth, stable travel under load. Maximum static load capacity is 1207N. Single-direction travel is standard; double-direction travel and alternative mounting-hole patterns are available through the custom configurator.

  • Rear mount industrial drawer slide with full-extension travel
  • 43mm profile width
  • Rail length: 1970mm
  • Maximum stroke: 2026mm, exceeding the rail length
  • Maximum static load (Fy): 1207N
  • Hardened steel: 56.5–60.5 HRC
  • Zinc-plated finish for corrosion resistance
  • Precision ball bearing guidance for smooth, stable motion
  • MV mounting-hole pattern standard; other hole types via custom configurator
  • Single-direction travel standard; double-direction travel via custom configurator
$3,635.89
This quantity could qualify for bulk pricing.
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizeheight
102.45 lbs43 mm44 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link