Plain Linear Bearing Guides with Two Rail Supported Shafts
Linear bearing slide assemblies featuring two rail-supported alloy steel shafts on which four Simplicity® plain linear bearing pillow blocks glide, supporting a flat-top carriage. The bearings are lined with self-lubricating FrelonGOLD® for maintenance-free performance in harsh conditions like extreme heat, dirt, and vibration. The shafts in this product line range from 0.5" to 2" and the rails they are mounted on are pre-drilled for easy mounting. Optional shaft materials include anodized aluminum, 440 stainless steel, chrome-plated 303 stainless steel. Optional liners include Frelon® J for corrosive environments and FDA-compliant Frelon® W. High and low profile variants of the self-centering carriages enable precise, durable operation without external lubrication.
Plain Linear Bearing Guides with Two Rail Supported Shafts
Plain Linear Bearing Guide RS-3200-024-000 Two Steel Shafts of Diameter: 2" Linear Rail Length: 24"
Plain Linear Bearing Guide RS-2000-036-000 Two 1 1/4" Steel Shafts on Rails of Length: 36"
Plain Linear Bearing Guide RS-2400-024-000 Two 1 1/2" Steel Shafts on Rails of Length: 24"
Plain Linear Bearing Guide RS-1200-048-000 Two Steel Shafts on Rails - Diameters: 3/4" Lengths: 48"
Plain Linear Bearing Guide RS-1600-024-000 Two Steel Shafts on Rails - Diameters: 1" Lengths: 24"
Plain Linear Bearing Guide RS-1200-024-000 Two Steel Shafts on Rails - Diameters: 3/4" Lengths: 24"
Plain Linear Bearing Guide RS-1000-036-000 Two Steel Shafts on Rails - Diameters: 5/8" Lengths: 36"
Plain Linear Bearing Guide RS-1200-036-000 Two Steel Shafts on Rails - Diameters: 3/4" Lengths: 36"
Plain Linear Bearing Guide RS-1000-048-000 Two Steel Shafts on Rails - Diameters: 5/8" Length: 48"
Plain Linear Bearing Guide RS-0800-048-000 Two Steel Shafts on Rails - Diameters: 1/2" Lengths: 48"
Plain Linear Bearing Guide RS-0800-024-000 Two Rail Mounted Steel Shafts Dia.: 1/2" Length: 24"
Plain Linear Bearing Guide RS-0800-036-000 Two Steel Shafts on Rails - Diameter: 1/2" Length: 36"
Plain Linear Bearing Guides with Two Rail Supported Shafts
Linear bearing slide assemblies featuring two rail-supported alloy steel shafts on which four Simplicity® plain linear bearing pillow blocks glide, supporting a flat-top carriage. The bearings are lined with self-lubricating FrelonGOLD® for maintenance-free performance in harsh conditions like extreme heat, dirt, and vibration. The shafts in this product line range from 0.5" to 2" and the rails they are mounted on are pre-drilled for easy mounting. Optional shaft materials include anodized aluminum, 440 stainless steel, chrome-plated 303 stainless steel. Optional liners include Frelon® J for corrosive environments and FDA-compliant Frelon® W. High and low profile variants of the self-centering carriages enable precise, durable operation without external lubrication.
- Maximum rail lengths: 2440 mm (96 in)
 - Maximum carriage speeds: 0.457 m/s (18 in/s)
 - Maximum carriage loads: 83,000 N (18,750 lbf)
 - Tolerates and dampens vibration