Linear Bearing Slide Assembly - Linear Guide

Plain Linear Bearing Guides with Two Rail Supported Shafts

Linear bearing slide assemblies featuring two rail-supported alloy steel shafts on which four Simplicity® plain linear bearing pillow blocks glide, supporting a flat-top carriage. The bearings are lined with self-lubricating FrelonGOLD® for maintenance-free performance in harsh conditions like extreme heat, dirt, and vibration. The shafts in this product line range from 0.5" to 2" and the rails they are mounted on are pre-drilled for easy mounting. Optional shaft materials include anodized aluminum, 440 stainless steel, chrome-plated 303 stainless steel. Optional liners include Frelon® J for corrosive environments and FDA-compliant Frelon® W.  High and low profile variants of the self-centering carriages enable precise, durable operation without external lubrication.

More About Plain Linear Bearing Guides with Two Rail Supported Shafts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
42 products
Heavy-duty linear slide with two 24" parallel rail-supported 5/8" diameter shafts and a flat carriage plate riding on four sliding Simplicity® plain linear bearing pillow blocks. This linear guide assembly provides smooth, stable long-travel motion with excellent rigidity, vibration dampening, and shock resistance. Self-lubricating FrelonGOLD® liners deliver oil-free, maintenance-free operation..
$1,359.15
Heavy-duty linear slide with two 24" parallel rail-supported 1/2" diameter shafts and a flat carriage plate riding on four sliding Simplicity® plain linear bearing pillow blocks. This linear guide assembly provides smooth, stable long-travel motion with excellent rigidity, vibration dampening, and shock resistance. Self-lubricating FrelonGOLD® liners deliver oil-free, maintenance-free operation..
$1,121.16
42 products

Plain Linear Bearing Guides with Two Rail Supported Shafts

42 products

Linear bearing slide assemblies featuring two rail-supported alloy steel shafts on which four Simplicity® plain linear bearing pillow blocks glide, supporting a flat-top carriage. The bearings are lined with self-lubricating FrelonGOLD® for maintenance-free performance in harsh conditions like extreme heat, dirt, and vibration. The shafts in this product line range from 0.5" to 2" and the rails they are mounted on are pre-drilled for easy mounting. Optional shaft materials include anodized aluminum, 440 stainless steel, chrome-plated 303 stainless steel. Optional liners include Frelon® J for corrosive environments and FDA-compliant Frelon® W. High and low profile variants of the self-centering carriages enable precise, durable operation without external lubrication.


  • Maximum rail lengths: 2440 mm (96 in)
  • Maximum carriage speeds: 0.457 m/s (18 in/s)
  • Maximum carriage loads: 83,000 N (18,750 lbf)
  • Tolerates and dampens vibration