Linear Actuator Slide Assembly with motor mount

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

Ball Screw Linear Actuator Slide Assemblies with a NEMA motor mount and a linear guide system featuring a flat top carriage supported by four Simplicity® plain linear bearing pillow blocks with self-lubricating FrelonGold® liners, gliding along two alloy steel shafts. Operating maintenance-free without external lubricants, these actuators excel in demanding applications, tolerating temperatures from -240°C to 204°C (400°F), thriving in high-particulate environments, and effectively dampening vibrations. Optional bearing liners include corrosion-resistant Frelon® J and FDA-compliant Frelon® W for specialized needs. Available with customizable stroke lengths, payloads, and NEMA 08-42 motor compatibility, they ensure precision and durability.

More About Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
21 products
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,350.79
21 products

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

21 products

Ball Screw Linear Actuator Slide Assemblies with a NEMA motor mount and a linear guide system featuring a flat top carriage supported by four Simplicity® plain linear bearing pillow blocks with self-lubricating FrelonGold® liners, gliding along two alloy steel shafts. Operating maintenance-free without external lubricants, these actuators excel in demanding applications, tolerating temperatures from -240°C to 204°C (400°F), thriving in high-particulate environments, and effectively dampening vibrations. Optional bearing liners include corrosion-resistant Frelon® J and FDA-compliant Frelon® W for specialized needs. Available with customizable stroke lengths, payloads, and NEMA 08-42 motor compatibility, they ensure precision and durability.


  • Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
  • Maximum rail lengths: 2440 mm (96 in);
  • Maximum carriage speeds: 0.457 m/s (18 in/s);
  • Maximum loads: 83,000 N (18,750 lbf)
  • Bearing options: FrelonGold® liner, Frelon® J, FDA-compliant Frelon® W
  • Shaft options: alloy steel (default), anodized aluminum, 440 and 303 stainless steel