Linear Actuator Slide Assembly with motor mount

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

Ball Screw Linear Actuator Slide Assemblies with a NEMA motor mount and a linear guide system featuring a flat top carriage supported by four Simplicity® plain linear bearing pillow blocks with self-lubricating FrelonGold® liners, gliding along two alloy steel shafts. Operating maintenance-free without external lubricants, these actuators excel in demanding applications, tolerating temperatures from -240°C to 204°C (400°F), thriving in high-particulate environments, and effectively dampening vibrations. Optional bearing liners include corrosion-resistant Frelon® J and FDA-compliant Frelon® W for specialized needs. Available with customizable stroke lengths, payloads, and NEMA 08-42 motor compatibility, they ensure precision and durability.

More About Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
21 products
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$9,442.12
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$7,400.93
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 36" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$7,042.85
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 36" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$8,421.53
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$7,830.91
Ball Screw Linear Actuator with 1" ID plain linear bearings and a NEMA 34 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$5,662.05
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$6,254.79
Ball Screw Linear Actuator with 1" ID plain linear bearings and a NEMA 34 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$4,258.20
Ball Screw Driven Linear Slide with Motor Mount, 34ALinear Rail length 36" for a Steel Shaft Ø 1 inch Lead:  0.25" Right Hand
$4,960.13
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$5,895.19
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$4,374.47
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$5,094.18
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$6,696.19
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,948.11
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,521.76
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,960.66
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,530.06
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,099.45
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,001.05
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$2,651.30
21 products

Linear Actuator Slide Assemblies w/ NEMA Motor Mounts

21 products

Ball Screw Linear Actuator Slide Assemblies with a NEMA motor mount and a linear guide system featuring a flat top carriage supported by four Simplicity® plain linear bearing pillow blocks with self-lubricating FrelonGold® liners, gliding along two alloy steel shafts. Operating maintenance-free without external lubricants, these actuators excel in demanding applications, tolerating temperatures from -240°C to 204°C (400°F), thriving in high-particulate environments, and effectively dampening vibrations. Optional bearing liners include corrosion-resistant Frelon® J and FDA-compliant Frelon® W for specialized needs. Available with customizable stroke lengths, payloads, and NEMA 08-42 motor compatibility, they ensure precision and durability.


  • Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
  • Maximum rail lengths: 2440 mm (96 in);
  • Maximum carriage speeds: 0.457 m/s (18 in/s);
  • Maximum loads: 83,000 N (18,750 lbf)
  • Bearing options: FrelonGold® liner, Frelon® J, FDA-compliant Frelon® W
  • Shaft options: alloy steel (default), anodized aluminum, 440 and 303 stainless steel