Ground Ball Screw - Offset Flange Nut BSR0808AP5G-0120-FLS-NND-NNN-N 8mm Dia. x 8mm Lead, Length: 120mm
- Max Static Load: 3,800 N
- Max Dynamic Load: 2,200 N
- Accuracy Grade: Grade 5
- Screw Length: 120 mm
Ground ball screw, offset flange nut, Grade 5, 8mm diameter, 8mm lead, 120mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter control of lead accuracy and repeatable positioning. The offset flange nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction, while its off-center flange provides direct mounting where a standard centered flange would interfere with surrounding components or limited machine space.
Ground ball screw, offset flange nut, Grade 5, 8mm diameter, 8mm lead, 120mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter control of lead accuracy and repeatable positioning. The offset flange nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction, while its off-center flange provides direct mounting where a standard centered flange would interfere with surrounding components or limited machine space. Grade 5 provides accurate, repeatable motion for general-purpose automation with minimal backlash and smooth linear travel.
- Lead time on this item is currently extended. Contact us for details or alternatives.
- Length: 120mm
- Diameter: 8mm
- Lead: 8mm
- Nut Style: Offset Flange Nut
- Accuracy Grade: Grade 5
- Dynamic Load Rating (Ca): 2200 N
- Static Load Rating (C0a): 3800 N
- Flange Orientation: Facing inward toward the center of the assembly
- Grade 5 provides high positioning accuracy for general-purpose automation
- Precision-ground thread for tighter lead accuracy
- Recirculating balls reduce friction for repeatable motion
- High-precision positioning with minimal backlash and repeatable motion
- Offset flange with mounting holes mounts directly to a carriage, plate, or structure
Available SoonContact Us

