Ball Screw Assembly 8mmx2.5mmx250mm Flanged Nut BSR08025TXR-0250-FRS-NNN-NNN-N

Miniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances.
  • Flanged nut to the right
  • Extended travel capabilities with enhanced lead for rapid positioning.
  • Durable construction supports high loads while ensuring precise movement.
  • Easy to mount and maintain, ideal for automated systems and precision machinery.
  • Standard fit nut (0.05 mm max backlash)
  • For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator

Available Lengths:

$190.28
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weight
0.3 lbs

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Miniature Ball Screws Available
blogOpen Link

Customers also purchased