Linear Bearing - Plain, Open

Plain Linear Bearings

Plain linear bearings of the Simplicity® line featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation and reliable performance in harsh conditions, including extreme temperatures (-400°F to +400°F), dirt, and vibration. The bearing shells are constructed from anodized aluminum and are available in both open and closed versions, with inner diameters (IDs) ranging from 3/16” to 4” in inches, 5mm to 80mm in metric, and JIS standards. Standard ID clearance is 0.0005" per side, while compensated clearance is 0.0015" per side, supporting static loads up to 166,000 lb (740 kN). Optional seals made of nitrile, urethane, or viton are available for IDs larger than ½” or 20mm. Designed for linear rail or end-supported shafting, these bearings achieve speeds up to 8 m/s while dampening vibration for smooth, quiet operation. Interchangeable with linear ball bearings and some bronze bushings, they ensure durability across various applications.

More About Plain Linear Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Video Video

Browse Categories

313 products
Plain linear bearing, closed, with a 4 inch precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. Encased in a standard cylindrical anodized aluminum shell, this bearing features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for maintenance-free linear, rotational, and oscillating motion in..
$566.07
Closed shell plain linear bearing with a JIS 10mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$17.71
Open self-lubricating plain linear bearing with a 40mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$94.22
Thin-wall plain linear bearing, closed, with a 25mm ISO metric precision ID that provides a 0.0005" running clearance per side on matching round shafts. This compact FAG-interchange bearing is encased in a thin-wall anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for oil-free, maintenance-free linear,..
$34.96
Thin-wall plain linear bearing, closed, with a 10mm ISO metric precision ID (inner diameter) that provides a 0.0005" running clearance per side on matching round shafts. This compact FAG-interchange bearing is encased in a thin-wall anodized aluminum outer shell and features a bonded Simplicity® self-lubricating FrelonGOLD® bore liner for oil-free,..
$15.95
Open shelled self-lubricating plain linear bearing with a 60mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized..
$260.56
Open self-lubricating plain linear bearing with an 80mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$543.95
Open self-lubricating plain linear bearing with a 50mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$163.00
Open shell plain linear bearing with a JIS 25mm ID, precision running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates smooth linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or..
$49.07
Open self-lubricating plain linear bearing with a 35mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$93.14
Open shell plain linear bearing with a JIS 30mm ID, compensated running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or poor..
$81.64
Open self-lubricating plain linear bearing with a 30mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$81.64
Open shell plain linear bearing with a JIS 60mm ID, compensated running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or poor..
$260.56
Open self-lubricating plain linear bearing with a 12mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$25.63
Open self-lubricating plain linear bearing with a 16mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication in harsh and/or high temperature environments. The anodized aluminum..
$27.74
Open self-lubricating plain linear bearing with a 100mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction. The anodized aluminum shell enhances durability while remaining lightweight. With a straight outer diameter,..
$696.27
Open self-lubricating plain linear bearing with a 10mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction. The anodized aluminum shell enhances durability while remaining lightweight. With a straight outer diameter,..
$21.95
Open self-lubricating plain linear bearing with an 8mm JIS Metric inner diameter and a precision running clearance of 0.0005" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction. The anodized aluminum shell enhances durability while remaining lightweight. With a straight outer diameter,..
$19.82
Open shell plain linear bearing with a JIS 50mm ID, compensated running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or poor..
$163.00
Open shell plain linear bearing with a JIS 35mm ID, compensated running clearance, durable green anodized aluminum shell, and a bonded self-lubricating FrelonGOLD® liner that facilitates linear, rotational, or oscillating motion on round shafts in harsh conditions where contamination, vibration, shock loads, washdowns, temperature extremes, lubricant maintenance difficulties, or poor..
$93.14

Plain Linear Bearings

313 products

Plain linear bearings of the Simplicity® line featuring a self-lubricating FrelonGOLD® liner for maintenance-free operation and reliable performance in harsh conditions, including extreme temperatures (-400°F to +400°F), dirt, and vibration. The bearing shells are constructed from anodized aluminum and are available in both open and closed versions, with inner diameters (IDs) ranging from 3/16” to 4” in inches, 5mm to 80mm in metric, and JIS standards. Standard ID clearance is 0.0005" per side, while compensated clearance is 0.0015" per side, supporting static loads up to 166,000 lb (740 kN). Optional seals made of nitrile, urethane, or viton are available for IDs larger than ½” or 20mm. Designed for linear rail or end-supported shafting, these bearings achieve speeds up to 8 m/s while dampening vibration for smooth, quiet operation. Interchangeable with linear ball bearings and some bronze bushings, they ensure durability across various applications.


  • Linear, rotational and oscillating motions possible
  • Static Load Capacities up to 166,000 lb (740 kN)
  • ID sizes: 4.76 mm (0.19 in) to 101.6 mm (4 in)
  • Specific sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding
  • Optional liners include corrosive chemical resistant Frelon® J or FDA compliant Frelon® W
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s);
  • Shaft Lengths: Up to 12 feet
  • Shell Material: Standard is anodized aluminum; stainless steel shells optional
  • Self-Lubricating: Provides oil-free operation
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation
  • Designed for use with end-supported shafting
  • Interchangeable with linear ball bearings and some bronze bushings