PBC Linear Shafting and Rails

Linear Shafts (Shafting) and Support Rails

Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies come in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.

More About Linear Shafts (Shafting) and Support Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

772 products
Linear Shaft of 440 Stainless Steel, 16mm diameter, 600mm length, made in the USA by PBC Linear®, featuring RC 50 Plus™ hardness and an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings and ball bearings. Solid, not pre-drilled. Neither drilled nor tapped -..
$92.75
Solid Linear Shaft of Ceramic Coated Aluminum, 30mm diameter, 300mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$26.77
Solid Linear Shaft of Ceramic Coated Aluminum, 20mm diameter, 600mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$38.97
Linear shaft of 1060 carbon steel with 1/2" diameter and 12" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$12.73
Solid Linear Shaft of Ceramic Coated Aluminum, 3/16" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$10.99
Square Linear Shaft of 1.5" diameter and a length of 48", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-048-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$255.59
Square Linear Shaft of 1.5" diameter and a length of 36", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST24-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1.5"..
$191.69
Square Linear Shaft of 1" diameter and a length of 36", made of 304 stainless steel, known for high corrosion resistance. Buffed and polished to provide an excellent running surface for self-lubricating Frelon®J lined square bearing plugs and pads. Part Number PST16-036-000 Bearing Type Stainless Steel Square Shafting Diameter 1"..
$102.74
Linear Shaft of hardened carbon steel, 50mm diameter, 600mm length, made in the USA by PBC Linear® as Simplicity® 60 Plus steel. Featuring an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings, roller bearing pillow blocks, and guide carriages. Solid, not..
$200.96
Linear shaft of 1060 carbon steel with 1.5" diameter and 36" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$167.40
Linear shaft of 1060 carbon steel with 3/4" diameter and 36" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$59.09
Solid Linear Shaft of Ceramic Coated Aluminum, 1.25" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$81.61
Linear shaft of 1060 carbon steel with 5/8" diameter and 36" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$42.72
Solid Linear Shaft of Ceramic Coated Aluminum, 1" diameter, 36" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$61.16
Linear shaft of 1060 carbon steel with 1" diameter and 12" length, solid, round and undrilled, featuring RC 60 Plus™ case-hardened steel and Class L diameter tolerance for a controlled bearing fit. Made in the USA by PBC Linear®, this shaft is not tapped, which means it has no internally..
$26.60
Linear Shaft of hardened carbon steel, 25mm diameter, 300mm length, made in the USA by PBC Linear® as Simplicity® 60 Plus steel. Featuring an optimized surface finish that enhances the performance of linear bearings such as self-lubricating plain bearings, ball bearings, roller bearing pillow blocks, and guide carriages. Solid, not..
$26.37
Linear support rail and 1/2" diameter shaft, 36" in length, made from a single piece of feather-weight ceramic-coated aluminum. This one-piece gliding surface assembly is designed for self-lubricating Simplicity® linear bearings with FrelonGOLD® liners, which perform exceptionally in extreme conditions like dirt, heat, and vibration. The linear rail segment is..
$182.34
Solid Linear Shaft of Ceramic Coated Aluminum, 5/8" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$15.13
Solid Linear Shaft of Ceramic Coated Aluminum, 3/8" diameter, 12" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$12.04
Solid Linear Shaft of Ceramic Coated Aluminum, 1/2" diameter, 6" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$6.05

Linear Shafts (Shafting) and Support Rails

772 products
Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies are sold in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.
  • Material Options: 1060 carbon stee, 440 stainless steel or ceramic-coated aluminum
  • Solid or pre-drilled, 0.001"-0.002" per foot straightness, optimized for self-lubricating bearings
  • Fused or bolt-together units, mountable vertically or horizontally.