Adjustable-Depth Miniload ASRS Steel Telescopic Fork for Totes STF-AD Stroke: 1444mm

Adjustable-depth miniload ASRS telescopic fork for picking, placing, and positioning double-row totes from 200mm to 600mm wide in automated storage and retrieval systems. Designed for Miniload ASRS shuttle vehicles and tote-handling AGVs, the STF-AD accommodates mixed-size totes without hardware changes.

The bidirectional fork combines two PBC Linear SDP telescoping rails with a compact aluminum-alloy and formed-steel structure and position sensors. Its 1,444mm stroke allows extension and retraction from either side of the carriage, while rail guidance limits sag deflection to 18mm or less at full extension under a 50kg load. 

The STF-AD is designed for integration with a customer-supplied actuation system. Order STF-AD-04 for the same adjustable-depth telescopic fork with two integrated 400W AC servo motors.

  • Adjustable-depth miniload ASRS telescopic fork for automated tote storage/retrieval
  • Handles double-row totes from 200mm to 600mm wide without hardware changes
  • Designed for Miniload ASRS shuttle vehicles and tote-handling AGVs
  • Bidirectional extension and retraction from either side of the carriage
  • Two PBC Linear SDP telescoping rails provide guided extension and load support
  • Applicable tote size: 600 × (200–600)mm
  • Fork dimensions (L×W×H): 1,003 × 1,016 × 233mm
  • Maximum stroke: 1,444mm
  • Maximum no-load speed: 1.6m/s
  • Maximum load capacity (Fy): 50kg
  • Fork weight: 63.8kg
  • Maximum sag deflection: ≤18mm at full extension
  • Position sensors: 4
  • Construction: Aluminum alloy and formed hardened steel
  • Customer-supplied actuation required; motors not included
  • Motorized STF-AD-04 version available with two integrated 400W AC servo motors
  • Applications: Miniload ASRS, warehouse shuttles, tote AGVs and automated storage
  • Standard lead time: Approximately 12 weeks
$17,523.75
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
134.48 lbs40 in39.49 in9.17 in
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Steel Drawer Slides Data Sheet
datasheetOpen Link

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link