Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0802AT7R-0250-CNS-171-NNN-N
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed.
- Component of the miniature metric ball screw collection.
- Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
- Includes a NEMA 17 motor.
- Compact design achieved with cylindrical-style nut.
- Capable of withstanding static axial loads up to 2.144 kN.
- Standard no preload; option for preload to improve accuracy.
- Machined journals available in fixed or floating configurations
- Customization options for specific operational needs
