Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0802AT7R-0150-CNS-140-NNN-N
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm.
- Cylindrical Nut
- Component of the miniature metric ball screw collection.
- Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Features a space-saving cylindrical-style nut.
- Designed to withstand up to 2.144 kN static axial load.
- Comes with a standard no preload; preload version available.
- Fixed and floating machined journals are available.
- Assembled by default, with an option for kit form.
- Custom designs available for specific needs.
