Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0601ATXR-0250-CSN-140-NNN-N

Small Ball Screw Linear Actuator with a NEMA 14 motor and a Cylindrical Nut in which small ball bearings roll along the screw's helical grooves. The ball screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly is delivered fully constructed.

  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Features a compact cylindrical-style nut.
  • Capable of withstanding up to 2.144 kN static axial load.
  • No preload standard, with preload option for higher precision.
  • Available with standard and special machined journals.
  • Customizable to fit specific requirements.
$268.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased