Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 11 Motor, Cylindrical Nut BSR0601ATXR-0250-CSN-111-NNN-N
Miniature Ball Screw Linear Actuator with a Cylindrical Nut and a NEMA 11 Motor
| Part Number | BSR0601AXRU-0250-CSN-111-NNN-N |
|---|---|
| Diameter | 6mm |
| Lead | 1mm |
| Accuracy | X |
| Screw Length | 250mm |
| Nut Type | Cylindrical Nut |
| Backlash | Standard Backlash Of 0.05mm |
| Left End | NEMA 11 Motor (23mm) |
| Right End | |
| Encoder |
