Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0601AT7R-0150-CNS-140-NNN-N

  • Max Static Load: 970 N
  • Max Dynamic Load: 740 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Motor: NEMA 14
  • Screw Length: 150 mm
Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm.

Lengths:

150 mm 250 mm
$257.21
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Resources
Cylindrical ball nut dimension drawing: nut outside diameter, nut length, keyway length and keyway size
Ød1Ød2PhDwØD
5.95 mm5.37 mm1 mm0.8 mm12 mm
LL1L2M x RScrew Length
15 mm8 mm2.4 mm2 x 1.2 mm150 mm

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased