Lead Screw Linear Actuator LE141S-E06063-50-AR1-S-100 External Nut NEMA 14 Motor, Length: 50mm

Lead screw linear actuator 50mm long, with a 0.25in (6.35mm) screw diameter, 1/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1/4in lead supports faster linear travel per revolution, while the external nut allows the moving component to mount directly to it. Rated current: 1.00A. The screw end is machined to a journal, giving you a seat for a support bearing at the free end of the screw.

  • Extended lead time. Contact us for details or alternatives.
  • Lead screw linear actuator with external round standard nut
  • Length: 50mm
  • Screw diameter: 0.25in (6.35mm)
  • Lead: 1/4in per revolution
  • Motor: NEMA 14 stepper motor
  • Rated current: 1.00A
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut allows the moving component to mount directly to it
  • 1/4in lead supports faster linear travel
  • External guidance supports the load and prevents the nut from rotating
  • Suitable for precise, repeatable linear positioning
  • Machined screw end (S option) provides a journal for a support bearing
  • S end machining is the standard configuration for this series

3D Models

TypeFileFormatLink
3dLE141S-E06063-50-AR1-0-100.x_tSolidWorks >=2006View
cadLE141S-E06063-50-AR1-0-100.stepSTEP AP214Download
$207.61
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link