V-Rail End Plate Kit IVTABKR-EPLT-Kit for ABK Integral-V Linear Guides
V-Rail End Plate Kit serving as a mechanical stop for the ABK Series of the IVT Linear Guide family. It can also act as an optional mounting surface for sensors or limit switches. The end plate is manufactured from anodized aluminum for corrosion resistance. Each kit includes five mounting screws.
Features
- Mechanical end stop for ABK carriage travel
- Integrated surface for sensor or limit switch mounting
- Anodized aluminum construction
- Five mounting screws included
Compatible with all ABK rail sizes