Linear Guides - Commercial Rail -Steel Linear Rails with Roller Bearing Sliders

Commercial Rail Linear Guides

Linear guides are mechanical assemblies of linear rails and carriages that support and direct loads along a precise straight path. This cam roller design features carbon steel linear rails with a U-shaped profile that are zinc plated for corrosion resistance and manufactured with standard mounting holes and LaZer Straight™ bolt-on alignment for fast, dead-accurate installation. Lightweight anodized aluminum carriages travel on preloaded, sealed roller bearings—lubricated for life and available in 52100 steel or 440 stainless—with integral wipers to keep contaminants out. An included open-end wrench allows quick preload adjustment in the field. Offered in 20, 30, and 45 mm rail widths with continuous rail lengths up to 6,000 mm (236 in), these Commercial Rail linear guides provide high load capacity, excellent corrosion resistance, and true set-it-and-forget-it performance in harsh, dirty environments, requiring only occasional rail greasing every 50,000 cycles.

More About Commercial Rail Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
22 products
Linear rail, 20mm wide and 250mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold separately..
$8.66
Linear rail, 30mm wide and 250mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR30MCA sold..
$12.91
22 products

Commercial Rail Linear Guides

22 products

Linear guides are mechanical assemblies of linear rails and carriages that support and direct loads along a precise straight path. This cam roller design features carbon steel linear rails with a U-shaped profile that are zinc plated for corrosion resistance and manufactured with standard mounting holes and LaZer Straight™ bolt-on alignment for fast, dead-accurate installation. Lightweight anodized aluminum carriages travel on preloaded, sealed roller bearings—lubricated for life and available in 52100 steel or 440 stainless—with integral wipers to keep contaminants out. An included open-end wrench allows quick preload adjustment in the field. Offered in 20, 30, and 45 mm rail widths with continuous rail lengths up to 6,000 mm (236 in), these Commercial Rail linear guides provide high load capacity, excellent corrosion resistance, and true set-it-and-forget-it performance in harsh, dirty environments, requiring only occasional rail greasing every 50,000 cycles.