Linear Guides - Commercial Rail -Steel Linear Rails with Roller Bearing Sliders

Commercial Rail Linear Guides

Linear guides are mechanical assemblies of linear rails and carriages that support and direct loads along a precise straight path. This cam roller design features carbon steel linear rails with a U-shaped profile that are zinc plated for corrosion resistance and manufactured with standard mounting holes and LaZer Straight™ bolt-on alignment for fast, dead-accurate installation. Lightweight anodized aluminum carriages travel on preloaded, sealed roller bearings—lubricated for life and available in 52100 steel or 440 stainless—with integral wipers to keep contaminants out. An included open-end wrench allows quick preload adjustment in the field. Offered in 20, 30, and 45 mm rail widths with continuous rail lengths up to 6,000 mm (236 in), these Commercial Rail linear guides provide high load capacity, excellent corrosion resistance, and true set-it-and-forget-it performance in harsh, dirty environments, requiring only occasional rail greasing every 50,000 cycles.

More About Commercial Rail Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
22 products
Linear Guide Carriage of 45mm width and 120mm length, matching linear rail part number CR45. The body is made of anodized aluminum while the 3 roller bearings are made of sealed 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination. Carriage Only - matching rail part..
$114.89
Linear Guide Carriage of 20mm width and 60mm length, matching linear rail part number CR20. The body is made of anodized aluminum while the 3 roller bearings are made of sealed 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination. Carriage Only - matching rail part..
$91.63
Linear Guide Carriage of 30mm width and 80mm length, matching linear rail part number CR30. The body is made of anodized aluminum while the 3 roller bearings are made of sealed 52100 chrome steel, hardened and ground, lubricated for life, and sealed against contamination. Carriage Only - matching rail part..
$102.76
Linear rail, 30mm wide and 1000mm long, from PBC Linear’s Commercial Rail series, featuring a U-shaped, roll-formed steel sheet design with zinc plating for corrosion resistance. This cost-effective rail is compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for smooth, precise motion. Linear Rail Only..
$51.65
Linear rail, 20mm wide and 1000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$34.61
Linear rail, 45mm wide and 2500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$172.05
Linear rail, 30mm wide and 2000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR30MCA sold..
$103.29
Linear rail, 45mm wide and 2000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$137.64
Linear rail, 45mm wide and 1000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$68.82
Wrench for the 30mm wide Linear Guide Roller Carriage of the Commercial Rail Series - Compatible Carriage: CR30MCA - To adjust the center roller, use an Allen wrench to loosen the screw while stabilizing the roller with an open-end wrench. Rotate the roller to set the desired preload, ensuring smooth..
$6.94
Linear rail, 45mm wide and 750mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$51.62
Linear rail, 30mm wide and 500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR30MCA sold..
$25.83
Linear rail, 20mm wide and 750mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$25.96
Wrench for the 20mm wide Linear Guide Roller Carriage of the Commercial Rail Series - Compatible Carriage: CR20MCA - To adjust the center roller, use an Allen wrench to loosen the screw while stabilizing the roller with an open-end wrench. Rotate the roller to set the desired preload, ensuring smooth..
$6.94
Linear rail, 30mm wide and 2500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR30MCA sold..
$129.12
Linear rail, 20mm wide and 500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$17.31
Wrench for the 30mm wide Linear Guide Roller Carriage of the Commercial Rail Series - Compatible Carriage: CR45MCA - To adjust the center roller, use an Allen wrench to loosen the screw while stabilizing the roller with an open-end wrench. Rotate the roller to set the desired preload, ensuring smooth..
$6.95
Linear rail, 20mm wide and 2500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$86.54
Linear rail, 45mm wide and 500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$34.41
Linear rail, 45mm wide and 250mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$17.21
22 products

Commercial Rail Linear Guides

22 products

Linear guides are mechanical assemblies of linear rails and carriages that support and direct loads along a precise straight path. This cam roller design features carbon steel linear rails with a U-shaped profile that are zinc plated for corrosion resistance and manufactured with standard mounting holes and LaZer Straight™ bolt-on alignment for fast, dead-accurate installation. Lightweight anodized aluminum carriages travel on preloaded, sealed roller bearings—lubricated for life and available in 52100 steel or 440 stainless—with integral wipers to keep contaminants out. An included open-end wrench allows quick preload adjustment in the field. Offered in 20, 30, and 45 mm rail widths with continuous rail lengths up to 6,000 mm (236 in), these Commercial Rail linear guides provide high load capacity, excellent corrosion resistance, and true set-it-and-forget-it performance in harsh, dirty environments, requiring only occasional rail greasing every 50,000 cycles.