Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 23 Motor, Cylindrical Nut BSR1002ATXR-0500-CSN-231-NNN-N

Miniature Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Grade 10 quality. Designed for those who require the extended length without sacrificing the precision provided by NEMA 23 single stack motors, ideal for sophisticated, space-constrained setups. The assembly is delivered fully constructed.

  • Integral to the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
  • Compatible with NEMA 23 Single Stack motors.
  • Compact cylindrical-style nut for minimal assembly size.
  • Supports static axial loads up to 2.144 kN.
  • No preload as standard, with an option for additional preload.
  • Features both standard and special machined journals.
  • Customization options available for specific requirements.
$291.65
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased