Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0150-RSN-171-NNN-N

Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Marries precision with a compact design. Includes a NEMA 17 single stack motor and featuring a flanged nut, it is perfect for precise operations in limited spaces. The assembly is delivered fully constructed.

  • A core component of the miniature metric ball screw series.
  • Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
  • Includes a NEMA 17 single stack motor.
  • Easy-to-use flanged nut for quick mounting.
  • Static axial load capability up to 2.144 kN.
  • Standard configuration includes no preload; option for preload available.
  • Selection of machined journals and end support options.
  • Custom designs available for unique requirements.
$282.20
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased