Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Flanged Nut BSR08025TXR-0250-RSN-171-NNN-N

Miniature linear ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. Includes a NEMA 17 single stack motor and a flanged nut, it’s tailored for applications where space is at a premium but precision cannot be compromised. The assembly is delivered fully constructed.

  • Part of the compact metric ball screw series.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
  • Includes a NEMA 17 single stack motor.
  • Convenient flanged nut for easy assembly.
  • Supports static axial loads up to 2.144 kN.
  • No preload as standard, with an option for additional precision.
  • Various machined journals and end supports available.
  • Customizable to fit specialized operational needs.
$293.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased