Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0150-RSN-171-NNN-N

Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 17 single stack motor and equipped with a flanged nut, it's perfect for precise movements in confined setups. The assembly is delivered fully constructed.

  • Part of the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead: 1 mm; Length: 150 mm.
  • Includes a NEMA 17 single stack motor.
  • Flanged nut facilitates quick mounting and disassembly.
  • Static axial load up to 2.144 kN.
  • No preload standard; preload available for enhanced performance.
  • Available with various machined journals and end supports.
  • Offers customizable solutions to meet particular requirements.
$282.20
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased