Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Double Stack Motor, Cylindrical Nut BSR1002ATXR-0200-CNS-172-NNN-N

Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Designed to match the power of double stack NEMA 17 motors, this compact actuator ensures seamless operation in precision applications. The assembly is delivered fully constructed.

  • Miniature metric ball screw assembly variant.
  • Cylindrical Nut
  • Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
  • Includes a double stack NEMA 17 motors.
  • Features a compact, efficient cylindrical-style nut.
  • Static axial load capacity up to 2.144 kN.
  • Standard configuration without preload; preload variant available.
  • Available with both fixed and floating machined journals
$269.77
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased