Ball Screw Linear Actuator BSR0802AT7R-0150-CNS-171-NNN-N Cylindrical Nut, 8mmx2mmx150mm, NEMA 17 Motor
Miniature ball screw actuator, 8mm screw, 2mm lead, 150mm, NEMA 17. Part of the BSR series, this high-precision metric assembly includes a compact cylindrical-style ball nut and is delivered fully constructed. The standard configuration has no preload, with a preload option available for improved rigidity and positioning performance. Standard or specially machined journals and other custom options are available for specialized applications.
- Integral part of the miniature metric ball screw family.
- Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
- Includes a single stack NEMA 17 motor.
- Cylindrical-style nut for reduced footprint.
- Static axial load capacity of up to 2.144 kN.
- Standard, no preload configuration; preload option for better performance
- Offers standard and special machined journals
- Customizable to meet specialized needs

