Ball Screw Linear Actuator 6mmx1mmx150mm BSR0601ATXR-0150-CSN-171-NNN-N - NEMA 17 Motor, Cylindrical Nut

Miniature Ball Screw actuator with a screw diameter of 6mm, a cylindrical nut, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor. The assembly is delivered fully constructed.

  • Cylindrical Nut
  • Miniature metric ball screw assembly.
  • Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
  • Includes a NEMA 17 motor
  • Compact design with cylindrical-style nut
  • Static axial load capacity up to 2.144 kN.
  • Standard, no preload; option for preload available.
  • Various machined journals and end block designs.
  • Customizable designs to meet specific requirements.
$237.84
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link