Miniature Ball Screw Linear Actuator 10mmx2mmx500mm BSR1002ATXR-0500-RSN-23P-NNN-N w/ NEMA 23 Power Plus Motor, Flanged Nut

Miniature Ball Screw Linear Actuator designed for NEMA 23 Power Plus motors. The flanged nut and extended length make it perfect for high-torque applications in compact setups. The screw diameter is 10mm, the lead is 2mm and the length is 500mm. 

  • Grade 10 Quality
  • Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
  • Engineered for NEMA 23 Power Plus motor compatibility.
  • Incorporates a flanged nut for efficient installation.
  • Static axial load capability of up to 2.144 kN.
  • No preload standard, with the option for preload to improve accuracy.
  • Selection of machined journals and end block configurations.
  • Comes pre-assembled, with the option for unassembled delivery.
  • Offers customization options for specific project requirements.
$467.11
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link