Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 14 Motor, Flanged Nut BSR1002ATXR-0200-FRS-140-NNN-N
Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The flanged nut ensures easy installation, providing a compact and efficient solution for applications requiring precise linear motion. The assembly is delivered fully constructed.
- Belongs to the miniature metric ball screw motor series.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Includes a NEMA 14 motor.
- Flanged nut for straightforward assembly.
- Supports up to 2.144 kN in static axial load.
- Comes standard with no preload, with an option for preload.
- Fixed and floating machined journal options.
- Customizable for specific operational needs.
