Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0250-RSN-171-NNN-N

Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. integrated with a NEMA 17 single stack motor. Featuring a flanged nut, it provides an efficient solution for linear motion requirements in tight spaces.

  • Essential to the miniature metric ball screw motor series.
  • Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
  • Includes a NEMA 17 single stack motor.
  • Flanged nut for straightforward installation.
  • Static axial load up to 2.144 kN.
  • Comes standard without preload; preload variant for better control.
  • Offers a variety of machined journals and end blocks.
  • Available assembled or unassembled depending on needs.
  • Customizable for specific application demands.
$293.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link